Function | 2-Bit×2 Dual-Supply Bus Transceiver with Configurable Power Supply |
---|---|
Feature | Low Voltage / 3-State-Output / Configurable Power Supply |
Number of Circuits | 4 |
Direction of data transmission | Bidirectional |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSSOP16B |
---|---|
Package Image |
![]() |
Pins | 16 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.4×1.0 |
Package Dimensions | View |
Land pattern dimensions | View |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 180 | mW |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCCA | - | 3.6 | V |
Supply voltage (Min) | VCCA | - | 0.7 | V |
Supply voltage (Max) | VCCB | - | 3.6 | V |
Supply voltage (Min) | VCCB | - | 0.7 | V |
Operating temperature | Topr | - | -40 to 125 | ℃ |
Output current (Min) | IOUTA | VCCA=3V | 12 | mA |
Output current (Min) | IOUTB | VCCB=3V | 12 | mA |
Propagation delay time (Max) | tPLH_tPHL | VCCA>=3V VCCA<=3.6V VCCB>=3V VCCB<=3.6V |
3.3 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs